ZNT1042 T-U FRAME PROT SCREW

10438732 MFG #: Rex
$0.00 /
  • Series: ZNT Protected Screw Take-up Frames
  • Travel Length (in): 42 in
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TUFR TA BASE MT SC 10 42IN
  • Bearing Housing Material: STEEL
  • Bearing Type: NO BEARING
  • Height: 30.00
  • Housing Coating: POWDER COATED
  • Length: 48.00
  • Net Weight: 145.00
  • Size Code: 10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Spherical Roller Bearing, Top Angle Protected Screw Take-up Frame
QTY