ZST918 T-U FRAME CNTR PULL
10423598
MFG #: Rex
$0.00
/
- Series: ZST Center Pull Spring Loaded Take-up Frames
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 8 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 154.00
- Size Code: 9
- Weight unit: LB
Center Pull Spring Loaded Take-up Frame for Size Code 9 Spherical Roller Bearings, 18" Travel