MR1022C5175 INNER RG
10472943
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 110 mm
- Series: Series 1000 Inner Rings
- Basic Bearing Number: 1022
- Bearing Series: 1000
- Bearing Width (mm): 28 mm
- Inner Ring Bore Radius (mm): 2.54 mm
- Inner Ring Raceway Outside Diameter (mm): 125.35 mm
- Inner Ring Rib Outside Diameter (mm): 131.09 mm
- Inner Ring Type: Single Rib (R)
- Net Weight: 1.50
- Ring Width Series: Narrow (1)
- Series Weight: Extra Light (0)
- Weight unit: LB
Contact Application Engineering