MA1312EXC1426 BEARING
10472064
MFG #: Link-Belt
$0.00
/
- Series: Series 1300 Inner Rings
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Type: CYLINDRICAL ROLLER BRG
- Bearing Width (mm): 31 mm
- C Dynamic Load Rating (lb): CALL ENG lb
- Co Static Load Rating (lb): CALL ENG lb
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 4.55
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Series Weight: Medium (3)
- Service Instructions: BR3-013 LB CYLINDRICAL
- Shaft Locking: DIRECT SHAFT MOUNT
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt