MR1318 INNER RG

10472477 MFG #: Link-Belt
$0.00 /
  • Bore Size (mm): 90 mm
  • Series: Series 1300 Inner Rings
  • Basic Bearing Number: 1318
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 1300
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 43 mm
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Inner Ring Bore Radius (mm): 3.96 mm
  • Inner Ring Raceway Outside Diameter (mm): 114.03 mm
  • Inner Ring Rib Outside Diameter (mm): 124.33 mm
  • Inner Ring Type: Single Rib (R)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 3.00
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Series Weight: Medium (3)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
90 mm Cylindrical Roller Bearing single rib inner ring
QTY