MR1315 INNER RG
10472780
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 75 mm
- Series: Series 1300 Inner Rings
- Basic Bearing Number: 1315
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Series: 1300
- Bearing Type: CYLINDRICAL ROLLER BRG
- Bearing Width (mm): 37 mm
- Bore Type: Straight
- C Dynamic Load Rating (lb): CALL ENG lb
- Co Static Load Rating (lb): CALL ENG lb
- Inner Ring Bore Radius (mm): 3.18 mm
- Inner Ring Raceway Outside Diameter (mm): 95.92 mm
- Inner Ring Rib Outside Diameter (mm): 104.04 mm
- Inner Ring Type: Single Rib (R)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 1.89
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Series Weight: Medium (3)
- Service Instructions: BR3-013 LB CYLINDRICAL
- Shaft Locking: DIRECT SHAFT MOUNT
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
75 mm Cylindrical Roller Bearing single rib inner ring