MR1321 INNER RG
10473246
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 105 mm
- Series: Series 1300 Inner Rings
- Basic Bearing Number: 1321
- Bearing Series: 1300
- Bearing Width (mm): 49 mm
- Inner Ring Bore Radius (mm): 4.75 mm
- Inner Ring Raceway Outside Diameter (mm): 136.19 mm
- Inner Ring Rib Outside Diameter (mm): 147.17 mm
- Inner Ring Type: Single Rib (R)
- Net Weight: 5.16
- Ring Width Series: Narrow (1)
- Series Weight: Medium (3)
- Weight unit: LB
105 mm Cylindrical Roller Bearing single rib inner ring