MA1310C1222 INNER RG
10475187
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 50 mm
- Series: Series 1300 Inner Rings
- Basic Bearing Number: 1310
- Bearing Series: 1300
- Bearing Width (mm): 27 mm
- Bore Type: Straight
- Inner Ring Bore Radius (mm): 2.03 mm
- Inner Ring Raceway Outside Diameter (mm): 65.15 mm
- Inner Ring Type: Plain Cylindrical (A)
- Net Weight: 0.28
- Ring Width Series: Narrow (1)
- Series Weight: Medium (3)
- Weight unit: KG
50 mm Cylindrical Roller Bearing plain inner ring with special clearance