MA5218C3245 INNER RG
10471086
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 90 mm
- Series: Series 5200 Inner Rings
- Basic Bearing Number: 5218
- Bearing Series: 5200
- Bearing Width (mm): 52.39 mm
- Inner Ring Bore Radius (mm): 3.18 mm
- Inner Ring Raceway Outside Diameter (mm): 107.22 mm
- Inner Ring Type: Plain Cylindrical (A)
- Net Weight: 2.35
- Ring Width Series: Wide (5)
- Series Weight: Light (2)
- Weight unit: LB
90 mm Cylindrical Roller Bearing plain inner ring for special clearance bearing