MA5208 INNER RG

10471744 MFG #: Link-Belt
$0.00 /
  • Bore Size (mm): 40 mm
  • Series: Series 5200 Inner Rings
  • Basic Bearing Number: 5208
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 5200
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 30.16 mm
  • Bore Type: Straight
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Inner Ring Bore Radius (mm): 1.52 mm
  • Inner Ring Raceway Outside Diameter (mm): 49.93 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 0.35
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Wide (5)
  • Series Weight: Light (2)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
40 mm Cylindrical Roller Bearing plain cylindrical inner ring
QTY