MR5315 INNER RG
10472038
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 75 mm
- Series: Series 5300 Inner Rings
- Basic Bearing Number: 5315
- Bearing Series: 5000
- Bearing Width (mm): 68.26 mm
- Bore Type: Straight
- Inner Ring Bore Radius (mm): 3.18 mm
- Inner Ring Raceway Outside Diameter (mm): 95.92 mm
- Inner Ring Rib Outside Diameter (mm): 104.04 mm
- Inner Ring Type: Single Rib (R)
- Net Weight: 3.44
- Ring Width Series: Wide (5)
- Series Weight: Medium (3)
- Weight unit: LB
75 mm Cylindrical Roller Bearing single rib inner ring