MA6212 INNER RG
10474948
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 60 mm
- Series: Series 6200 Inner Rings High Capacity
- Basic Bearing Number: 6212
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Series: 6000
- Bearing Type: CYLINDRICAL ROLLER BRG
- Bearing Width (mm): 73.03 mm
- C Dynamic Load Rating (lb): CALL ENG lb
- Co Static Load Rating (lb): CALL ENG lb
- Inner Ring Bore Radius (mm): 2.03 mm
- Inner Ring Raceway Outside Diameter (mm): 72.38 mm
- Inner Ring Type: Plain Cylindrical (A)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 1.60
- Retainer Type: SEE DESCRIPTION
- Service Instructions: BR3-013 LB CYLINDRICAL
- Shaft Locking: DIRECT SHAFT MOUNT
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
60 mm Cylindrical Roller Bearing plain cylindrical inner ring