MR67220W916 INNER RG

10475265 MFG #: Link-Belt
$0.00 /
  • Bore Size (mm): 100 mm
  • Series: Series 7200 Inner Rings High Capacity
  • Basic Bearing Number: 7220
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 7200
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 41 mm
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Inner Ring Type: Single Rib (R)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 2.09
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Intermediate (7)
  • Series Weight: Light (2)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Contact Application Engineering
QTY