MRS67217W856 INNER RG
10471702
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 85 mm
- Series: Series 7200 Inner Rings Next Smaller Bearing Bore Size & High Capacity
- Basic Bearing Number: 7217
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Series: 7200
- Bearing Type: CYLINDRICAL ROLLER BRG
- Bearing Width (mm): 35 mm
- C Dynamic Load Rating (lb): CALL ENG lb
- Co Static Load Rating (lb): CALL ENG lb
- Inner Ring Type: Single Rib (R)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 1.79
- Retainer Type: SEE DESCRIPTION
- Service Instructions: BR3-013 LB CYLINDRICAL
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Consult Application Engineering