M1228UV OR&RA

10473688 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 250 mm
  • Basic Bearing Number: 1228
  • Bearing Width (mm): 42 mm
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 232.4 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 224.3 mm
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 13.48
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 168.57 mm
  • Outer Ring Raceway Inside Diameter (mm): 224.42 mm
  • Outer Ring Rib Inside Diameter (mm): 214.38 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Link-Belt M1228UV Cylindrical Roller Bearings Series 1200 Outer Ring and Roller Assembly. Contact Rexnord for more details.
QTY