M1311EAHXW181 OR&RA
10652948
MFG #: Link-Belt
$0.00
/ EA
- Bearing Width (mm): 29 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 2.97
- Retainer Type: SEE DESCRIPTION
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Link-Belt M1311EAHXW181 Cylindrical Roller Bearings Series 1300 Outer Ring and Roller Assembly. Contact Rexnord for more details.