M5313TV OR&RA

10471134 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 140 mm
  • Basic Bearing Number: 5313
  • Bearing Width (mm): 58.74 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 127 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 121.2 mm
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 7.18
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 83.73 mm
  • Outer Ring Raceway Inside Diameter (mm): 121.37 mm
  • Outer Ring Rib Inside Diameter (mm): 114.68 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Link-Belt M5313TV Cylindrical Roller Bearings Series 5300 Outer Ring and Roller Assembly. Contact Rexnord for more details.
QTY