M1026DHW181C5 OUTER RG
10472479
MFG #: Link-Belt
$0.00
/
- Series: Series 1000 Outer Rings
- Basic Bearing Number: 1026
- Bearing Series: 1000
- Bearing Width (mm): 33 mm
- Net Weight: 3.26
- Outer Ring Raceway Inside Diameter (mm): 182.57 mm
- Outer Ring Rib Inside Diameter (mm): 175.59 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Ring Width Series: Narrow (1)
- Series Weight: Extra Light (0)
- Weight unit: LB
Contact Application Engineering