M1215D OUTER RG
10472969
MFG #: Link-Belt
$0.00
/
- Series: Series 1200 Outer Rings
- Basic Bearing Number: 1215
- Bearing Series: 1200
- Bearing Width (mm): 25 mm
- Net Weight: 1.27
- Outer Ring Raceway Inside Diameter (mm): 115.78 mm
- Outer Ring Rib Inside Diameter (mm): 111.25 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Ring Width Series: Narrow (1)
- Series Weight: Light (2)
- Weight unit: LB
Single rib cylindrical outer ring only