M1216D OUTER RG
10474670
MFG #: Link-Belt
$0.00
/
- Series: Series 1200 Outer Rings
- Basic Bearing Number: 1216
- Bearing Series: 1200
- Bearing Width (mm): 26 mm
- Net Weight: 1.47
- Outer Ring Raceway Inside Diameter (mm): 124.66 mm
- Outer Ring Rib Inside Diameter (mm): 119.38 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Ring Width Series: Narrow (1)
- Series Weight: Light (2)
- Weight unit: LB
Single rib cylindrical outer ring only