M1212DA OUTER RG

10475435 MFG #: Link-Belt
$0.00 /
  • Series: Series 1200 Outer Rings
  • Basic Bearing Number: 1212
  • Bearing Series: 1200
  • Bearing Width (mm): 22 mm
  • Net Weight: 0.78
  • Outer Ring Raceway Inside Diameter (mm): 97.76 mm
  • Outer Ring Rib Inside Diameter (mm): 93.5 mm
  • Outer Ring Type: Single Rib Outer Ring (D)
  • Ring Width Series: Narrow (1)
  • Series Weight: Light (2)
  • Weight unit: LB
Single rib cylindrical outer ring only with oversize OD
QTY