M1312DA OUTER RG

10471355 MFG #: Link-Belt
$0.00 /
  • Series: Series 1300 Outer Rings
  • Basic Bearing Number: 1312
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 1300
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 31 mm
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 1.82
  • Outer Ring Raceway Inside Diameter (mm): 112.49 mm
  • Outer Ring Rib Inside Diameter (mm): 106.35 mm
  • Outer Ring Type: Single Rib Outer Ring (D)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Series Weight: Medium (3)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Single rib cylindrical outer ring only with oversize OD
QTY