M1924DAHW161 OUTER RG

10471254 MFG #: Link-Belt
$0.00 /
  • Series: Series 1900 Outer Rings
  • Basic Bearing Number: 1924
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 1900
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 22 mm
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 1.16
  • Outer Ring Raceway Inside Diameter (mm): 153.99 mm
  • Outer Ring Rib Inside Diameter (mm): 149.5 mm
  • Outer Ring Type: Single Rib Outer Ring (D)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Series Weight: Extra Extra Light Series (9)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Contact Application Engineering
QTY