M5215D OUTER RG
10471584
MFG #: Link-Belt
$0.00
/
- Series: Series 5200 Outer Rings
- Basic Bearing Number: 5215
- Bearing Series: 5200
- Bearing Width (mm): 41.28 mm
- Net Weight: 1.99
- Outer Ring Raceway Inside Diameter (mm): 115.78 mm
- Outer Ring Rib Inside Diameter (mm): 111.25 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Ring Width Series: Wide (5)
- Series Weight: Light (2)
- Weight unit: LB
Single rib cylindrical outer ring only