MR1022EXC5175 BEARING

10471568 MFG #: Link-Belt
$0.00 /
  • Bearing Width (mm): 28 mm
  • Net Weight: 5.48
  • Ring Width Series: Narrow (1)
  • Series Weight: Extra Light (0)
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY