MR1022EXC4 BEARING

10608014 MFG #: Link-Belt
$0.00 /
  • Bearing Width (mm): 28 mm
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 4.86
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Series Weight: Extra Light (0)
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY