MU1215DX BEARING
10472509
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 130 mm
- Basic Bearing Number: 1215
- Bearing Width (mm): 25 mm
- Bore Size (mm): 75 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 120.1 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 115.6 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 115.71 mm
- Inner Ring Bore Radius (mm): 1.52 mm
- Inner Ring Raceway Outside Diameter (mm): 89.01 mm
- Inner Ring Rib Outside Diameter (mm): 93.85 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 3.08
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 89.09 mm
- Outer Ring Raceway Inside Diameter (mm): 115.78 mm
- Outer Ring Rib Inside Diameter (mm): 111.25 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 85.6 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 88.9 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
75 mm Cylindrical Roller Bearing with double rib inner ring, single rib outer ring and segmented retainer