MU1209TM BEARING

10472680 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 85 mm
  • Basic Bearing Number: 1209
  • Bearing Width (mm): 19 mm
  • Bore Size (mm): 45 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 78.2 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 74.9 mm
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 74.94 mm
  • Inner Ring Bore Radius (mm): 1.02 mm
  • Inner Ring Raceway Outside Diameter (mm): 55.52 mm
  • Inner Ring Rib Outside Diameter (mm): 59.03 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 1.05
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 55.57 mm
  • Outer Ring Raceway Inside Diameter (mm): 74.99 mm
  • Outer Ring Rib Inside Diameter (mm): 71.8 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 52.8 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 55.4 mm
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
45 mm Cylindrical Roller Bearing with double rib inner ring, 2 retaining rings in outer ring and no retainer - full complement
QTY