MU1206TMW635 BEARING
10472782
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 62 mm
- Basic Bearing Number: 1206
- Bearing Width (mm): 16 mm
- Bore Size (mm): 30 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 56.4 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 53.8 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 54.04 mm
- Inner Ring Bore Radius (mm): 1.02 mm
- Inner Ring Raceway Outside Diameter (mm): 38.06 mm
- Inner Ring Rib Outside Diameter (mm): 40.87 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 0.63
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 38.1 mm
- Outer Ring Raceway Inside Diameter (mm): 54.07 mm
- Outer Ring Rib Inside Diameter (mm): 51.48 mm
- Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 36.1 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 37.8 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Contact Application Engineering