MR1216EBP BEARING

10475001 MFG #: Link-Belt
$0.00 /
  • Bearing Width (mm): 26 mm
  • Net Weight: 3.65
  • Ring Width Series: Narrow (1)
  • Series Weight: Light (2)
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY