MUS1309TM BEARING

10475611 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 100 mm
  • Basic Bearing Number: 1309
  • Bearing Width (mm): 25 mm
  • Bore Size (mm): 45 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 90.4 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 85.8 mm
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 86.06 mm
  • Inner Ring Bore Radius (mm): 2.03 mm
  • Inner Ring Raceway Outside Diameter (mm): 59.36 mm
  • Inner Ring Rib Outside Diameter (mm): 64.31 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 2.32
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 59.41 mm
  • Outer Ring Raceway Inside Diameter (mm): 86.1 mm
  • Outer Ring Rib Inside Diameter (mm): 81.48 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 55.9 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 59.2 mm
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Consult Application Engineering
QTY