MA5220UV BEARING

10470906 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 180 mm
  • Basic Bearing Number: 5220
  • Bearing Width (mm): 60.33 mm
  • Bore Size (mm): 100 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 167.1 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 161 mm
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 161.13 mm
  • Inner Ring Bore Radius (mm): 2.03 mm
  • Inner Ring Raceway Outside Diameter (mm): 121.01 mm
  • Inner Ring Rib Outside Diameter (mm): 128.45 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 13.66
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 121.09 mm
  • Outer Ring Raceway Inside Diameter (mm): 161.22 mm
  • Outer Ring Rib Inside Diameter (mm): 154.18 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 116.1 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 120.9 mm
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
100 mm Cylindrical Roller Bearing with plain cylindrical inner ring, single rib and 1 retaining ring in outer ring and formed steel retainer
QTY