701-00012-068 STRAIGHT SLEEVE
10386002
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.75 in
- Inner Diameter [Min] (in): 0.75 in
- Length [Min] (in): 2.11 in
- Outer Diameter [Max] (in): 0.88 in
- Outer Diameter [Min] (in): 0.8757 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 31,701.3 lb
- Max Static Load (lb): 122,050.01 lb
Duralon Filament Bearing - Catalogue Thinwall Series