701-00020-040 STRAIGHT SLEEVE
10387520
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.25 in
- Inner Diameter [Min] (in): 1.25 in
- Length [Min] (in): 1.23 in
- Outer Diameter [Max] (in): 1.44 in
- Outer Diameter [Min] (in): 1.438 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 30,823.8 lb
- Max Static Load (lb): 118,671.63 lb
Duralon 701-00020-040 Thinwall Straight Sleeve Filament Bearing