701-00022-024 STRAIGHT SLEEVE
10388219
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.38 in
- Inner Diameter [Min] (in): 1.38 in
- Length [Min] (in): 0.73 in
- Outer Diameter [Max] (in): 1.56 in
- Outer Diameter [Min] (in): 1.563 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 20,118.8 lb
- Max Static Load (lb): 77,457.38 lb
Duralon Filament Bearing - Catalogue Thinwall Series