701-00004-032 STRAIGHT SLEEVE
10388458
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.25 in
- Inner Diameter [Min] (in): 0.25 in
- Length [Min] (in): 0.98 in
- Outer Diameter [Max] (in): 0.38 in
- Outer Diameter [Min] (in): 0.3757 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 4,958.8 lb
- Max Static Load (lb): 19,091.38 lb
Duralon Filament Bearing - Catalogue Thinwall Series