701-00010-016 STRAIGHT SLEEVE
10388522
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.63 in
- Inner Diameter [Min] (in): 0.63 in
- Length [Min] (in): 0.48 in
- Outer Diameter [Max] (in): 0.75 in
- Outer Diameter [Min] (in): 0.7507 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 6,028.8 lb
- Max Static Load (lb): 23,210.88 lb
Duralon 701-00010-016 Thinwall Straight Sleeve Filament Bearing