701-00012-044 STRAIGHT SLEEVE
10388860
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.75 in
- Inner Diameter [Min] (in): 0.75 in
- Length [Min] (in): 1.36 in
- Outer Diameter [Max] (in): 0.88 in
- Outer Diameter [Min] (in): 0.8757 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 20,406.3 lb
- Max Static Load (lb): 78,564.26 lb
Duralon Filament Bearing - Catalogue Thinwall Series