701-00014-014 STRAIGHT SLEEVE
10389145
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.88 in
- Inner Diameter [Min] (in): 0.88 in
- Length [Min] (in): 0.42 in
- Outer Diameter [Max] (in): 1.06 in
- Outer Diameter [Min] (in): 1.063 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 7,340.08 lb
- Max Static Load (lb): 28,259.31 lb
Duralon Filament Bearing - Catalogue Thinwall Series