701-00012-048 STRAIGHT SLEEVE
10389340
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.75 in
- Inner Diameter [Min] (in): 0.75 in
- Length [Min] (in): 1.48 in
- Outer Diameter [Max] (in): 0.88 in
- Outer Diameter [Min] (in): 0.8757 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 22,288.8 lb
- Max Static Load (lb): 85,811.88 lb
Duralon Filament Bearing - Catalogue Thinwall Series