701-00022-320 STRAIGHT SLEEVE
10389695
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.38 in
- Inner Diameter [Min] (in): 1.38 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 1.56 in
- Outer Diameter [Min] (in): 1.563 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 275,737.8 lb
- Max Static Load (lb): 1,061,590.53 lb
- Net Weight: 0.30
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series