7GP1-1220-160 STRAIGHT SLEEVE
10395745
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 0.76 in
- Inner Diameter [Min] (in): 0.76 in
- Length [Min] (in): 10.03 in
- Outer Diameter [Max] (in): 1.25 in
- Outer Diameter [Min] (in): 1.252 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 90,992.16 lb
- Max Static Load (lb): 417,047.4 lb
- Net Weight: 0.55
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series