7GP1-2028-028 STRAIGHT SLEEVE
10395773
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.26 in
- Inner Diameter [Min] (in): 1.26 in
- Length [Min] (in): 1.74 in
- Outer Diameter [Max] (in): 1.75 in
- Outer Diameter [Min] (in): 1.752 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 26,225.28 lb
- Max Static Load (lb): 120,199.2 lb
- Net Weight: 0.15
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series