7GP1-2028-036 STRAIGHT SLEEVE
10395775
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.26 in
- Inner Diameter [Min] (in): 1.26 in
- Length [Min] (in): 2.24 in
- Outer Diameter [Max] (in): 1.75 in
- Outer Diameter [Min] (in): 1.752 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 33,761.28 lb
- Max Static Load (lb): 154,739.2 lb
- Net Weight: 0.19
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series