7GP1-2230-040 STRAIGHT SLEEVE
10395785
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 1.38 in
- Inner Diameter [Min] (in): 1.38 in
- Length [Min] (in): 2.49 in
- Outer Diameter [Max] (in): 1.88 in
- Outer Diameter [Min] (in): 1.877 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 41,264.28 lb
- Max Static Load (lb): 189,127.95 lb
- Net Weight: 0.22
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series