7GP1-3846-028 STRAIGHT SLEEVE
10395880
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.38 in
- Inner Diameter [Min] (in): 2.38 in
- Length [Min] (in): 1.74 in
- Outer Diameter [Max] (in): 2.88 in
- Outer Diameter [Min] (in): 2.878 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 49,767.48 lb
- Max Static Load (lb): 228,100.95 lb
- Net Weight: 0.25
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series