7GP1-4048-036 STRAIGHT SLEEVE
10395898
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 2.24 in
- Outer Diameter [Max] (in): 3.01 in
- Outer Diameter [Min] (in): 3.004 in
- Wall Style: 1/4 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 67,441.92 lb
- Max Static Load (lb): 309,108.8 lb
- Net Weight: 0.34
- Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series