7GP1-4856-056 STRAIGHT SLEEVE

10395937 MFG #: Rex RPT
$0.00 / EA
  • Inner Diameter [Max] (in): 3.01 in
  • Inner Diameter [Min] (in): 3.01 in
  • Length [Min] (in): 3.49 in
  • Outer Diameter [Max] (in): 3.51 in
  • Outer Diameter [Min] (in): 3.504 in
  • Wall Style: 1/8 in
  • Bearing Brand: REX RPT
  • Bearing Type: COMPOSITE BEARING
  • Max Dynamic Load (lb): 125,975.04 lb
  • Max Static Load (lb): 808,339.84 lb
  • Net Weight: 0.63
  • Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series
QTY