7GP1-4856-096 STRAIGHT SLEEVE
10395947
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 3.01 in
- Inner Diameter [Min] (in): 3.01 in
- Length [Min] (in): 5.99 in
- Outer Diameter [Max] (in): 3.51 in
- Outer Diameter [Min] (in): 3.504 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 216,215.04 lb
- Max Static Load (lb): 1,387,379.84 lb
- Net Weight: 1.07
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series