7GP1-5260-048 STRAIGHT SLEEVE
10395954
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 2.99 in
- Outer Diameter [Max] (in): 3.76 in
- Outer Diameter [Min] (in): 3.754 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 116,897.04 lb
- Max Static Load (lb): 750,089.34 lb
- Net Weight: 0.58
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series